BA82901YF-C
EMARMOUR™, Automotive Excellent EMI Characteristics Ground Sense Comparator
BA82901YF-C
EMARMOUR™, Automotive Excellent EMI Characteristics Ground Sense Comparator
BA82901YF-C is high-gain, ground sense input comparator. BA82903Yxxx-C and BA82901Yxx-C are monolithic ICs integrated dual or quad independent comparators on a single chip. This comparator has some features of low power consumption, and can operate from 2 V to 36 V (single power supply). It is manufactured for automotive requirements of engine control unit, electric power steering, anti-lock braking system, and so on. Furthermore, it has the advantage of EMI tolerance dose. It is easy to replace with conventional products, and the EMI design is simple.
Product Detail
Functional Safety:
Specifications:
Power supply (Min.) [V]
2
Power supply (Max.) [V]
36
Channel
4
Circuit Current(Typ.)[mA]
0.8
Input Offset Voltage(Max.)[mV]
5
Input Bias Current(Typ.)[nA]
50
Input Voltage Range [V]
VEE-0.3 to VEE+36
Response Time(Typ.)[µS]
1.3
Voltage gain (Typ.)[dB]
100
Output current(Typ.)[mA]
16
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
8.7x6.2 (t=1.71)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified(Grade 1)
- Single or Dual Supply Operation
- Wide Operating Supply Voltage Range
- Standard Comparator Pin-assignments
- Operable from Almost GND Level for Input
- Internal ESD Protection Circuit
- Wide Operating Temperature Range
- Integrated EMI Filter