ROHM Breadcrumb

solistai-software

Edge Computing AI MCUs (Solist-AI™ MCUs) Development support system

Solist-AI™ is trademark or registered trademark of ROHM Co., Ltd.

Development support system configuration

Software development support system for Solist-AI™ MCU program development

Development tools
Development tools
Flash Programmer
Flash Programmer
Support tool
Support tool
Evaluation Board
Evaluation Board

Integrated development environment "LEXIDE-Ω"

Integrated development environment LEXIDE-Ω
  • ROHM Development Tools LEXIDE-Ω is the application program developing environment for LAPIS Technology 8-bit RISC processors based on the nX-U8/100 core or 16-bit RISC processors based on the nX-U16/100 core, and for ROHM microcontrollers based on the Arm® Cortex®-M core.
  • The integrated development environment based on the open-source Eclipse and CDT plug-ins supports efficient program development.
Download here

*Please Login to MyROHM and download.

AI Simulator

ROHM supports the introduction and implementation considerations of the Solist-AI™ MCU.

Solist-AI™ Sim

Solist-AI™ Sim
  • It is a tool that automatically generates AI models optimized for the Solist-AI™ MCU.
  • You can easily check the learning results, allowing you to develop AI models in a short period.
  • It is equipped with multiple AI generation methods, so even beginners can create AI models.
  • You can easily and conveniently verify the effectiveness of AI utilization through simulation, as many times as you want.
  • ROHM has published simulation tools for anomaly detection (unsupervised learning) and prediction/parameter estimation (supervised learning) on our website.
  • Solist-AI™ Sim allows you to load data, adjust preprocessing, training/inference range, AI settings, and verify the effectiveness of AI utilization through simulation.
  • Each simulation takes about 1 second*1, so you can quickly evaluate different conditions.

*1: It depends on the input data.

Download here

*Please Login to MyROHM and download.

Solist-AI™ Scope

Solist-AI™ Scope
  • Displays the internal operation of Solist-AI™MCU in real-time as waveforms.
  • You can verify and adjust that AI is operating as intended.
Download here

*Please Login to MyROHM and download.

Flash Programmer

3rd party Flash programmer

  • Supports onboard / offboard programming for Flash Memory.

Currently preparing for 3rd party Flash programmers.

Hardware

Reference board with microcontroller

Reference board with microcontroller

This is a reference board equipped with the Solist-AI™ MCU and the minimum necessary components. You can add the required components according to your purpose and evaluate the operation of the Solist-AI™ MCU.
You can develop software, debug, and write to flash memory. Additionally, by connecting the Solist-AI™ Scope, you can check whether the AI is performing as expected.

Reference board for ML63Q2500 group

Show/Hide
 

Users
Manual

Size
(mm)
Supported
MCUs
Structure Sample
and
Buy

ML63Q2537 Reference board

(48PIN TQFP)
[RB-D63Q2537TB48]

pdf icon ボード 外形

W56 x D94 x H15

  • ML63Q2534-NNNGD
  • ML63Q2534-NNNTB
  • ML63Q2537-NNNGD
  • ML63Q2537-NNNTB

 

  • ML63Q2537(48PIN TQFP)Reference Board

ML63Q2557 Reference board

(64PIN TQFP)
[RB-D63Q2557TB64]

pdf icon ボード 外形

W56 x D94 x H15

  • ML63Q2554-NNNGD
  • ML63Q2554-NNNTB
  • ML63Q2557-NNNGD
  • ML63Q2557-NNNTB
  • ML63Q2557(64PIN TQFP)Reference Board

 

LAPIS header_CSS js

lapisnoticeText CSS JS