AC-DC Converter ICs
Design support / Evaluation board
Circuit
Isolation Type/World Wide Input
| Output Power[W] | Input[Vac] | Output Voltage[V] | Output Current[A] | Type | ACDC Method | IC | Application Note  | 
		
| 2.5W | 85 - 276 | 5 | 0.5 | Isolation | PWM | BM2P094F | |
| 7W | 85 - 276 | 12/5/15 | 0.3/0.3/0.1 | Isolation | PWM | BM2P054F | |
| 11W | 85 - 275 | 12 | 0.9 | Isolation | QR | BM1Q101FJ | |
| 36W | 80 - 240 | 12 | 3.0 | Isolation | PWM | BM1P061FJ | |
| 66W | 85 - 265 | 12 | 5.5 | Isolation | PWM | BM1P061FJ | |
| 12W | 85 - 288 | 15 | 0.8 | Isolation | PWM | BM2P034 | |
| 60W | 90 - 240 | 20 | 3.0 | Isolation | PWM | BM1P101FJ | |
| 48W | 90 - 264 | 21/13.5 | 1.0/2.0 | Isolation | PWM | BM1P061FJ | |
| 24W | 85 - 264 | 24 | 1.0 | Isolation | PWM | BM1P061FJ | |
| 24W | 85 - 275 | 24 | 1.5 | Isolation | PWM | BM1P061FJ | |
| 84W | 85 - 265 | 24 | 3.5 | Isolation | QR | BM1Q001FJ | 
Isolation Type/200V Input
| Output Power[W] | Input[Vac] | Output Voltage[V] | Output Current[A] | Type | ACDC Method | IC | Application Note  | 
		
| 8W | 150 - 275 | 5 | 1.6 | Isolation | PWM | BM2P034 | |
| 25W | 170 - 276 | 5 | 5.0 | Isolation | PWM | BM2P014 | |
| 48W | 180 - 275 | 12 | 4.0 | Isolation | PWM | BM1P061FJ | |
| 21W | 180 - 264 | 24/6.5 | 0.7/0.7 | Isolation | PWM | BM2P014 | |
| 72W | 180 - 275 | 24 | 3.0 | Isolation | PWM | BM1P061FJ | |
| 72W | 180 - 275 | 24 | 3.0 | Isolation | PWM | BM1P101FJ | 
Isolation Type/100V Input
| Output Power[W] | Input[Vac] | Output Voltage[V] | Output Current[A] | Type | ACDC Method | IC | Application Note  | 
		
| 20W | 85 - 132 | 3.3 | 6.0 | Isolation | QR | BM1Q001FJ | |
| 25W | 85 - 138 | 5 | 5.0 | Isolation | PWM | BM2P014 | |
| 32W | 83 - 138 | 5 | 6.5 | Isolation | PWM | BM1P061FJ | |
| 48W | 85 - 135 | 12 | 4.0 | Isolation | PWM | BM1P102FJ | |
| 48W | 85 - 135 | 12 | 4.0 | Isolation | QR | BM1Q001FJ | |
| 3.6W | 85 - 115 | 18 | 0.2 | Isolation | PWM | BM2P094F | |
| 7W | 85 - 115 | 18 | 0.4 | Isolation | PWM | BM2P054F | |
| 18W | 85 - 135 | 18 | 1.0 | Isolation | PWM | BM2P014 | |
| 15W | 80 - 120 | 24 | 0.6 | Isolation | PWM | BM2P014 | |
| 20W | 85 - 115 | 24 | 0.8 | Isolation | PWM | BM2P034 | |
| 72W | 85 - 132 | 24 | 3.0 | Isolation | PWM | BM1P061FJ | |
| 72W | 85 - 132 | 24 | 3.0 | Isolation | PWM | BM1P101FJ | 
Non-Isolation Type/World Wide Input
| Output Power[W] | Input[Vac] | Output Voltage[V] | Output Current[A] | Type | ACDC Method | IC | Application Note  | 
		
| 6W | 85 - 264 | 11.5 | 0.5 | Non Isolation | PWM | BM2PAB1Y-Z | |
| 10W | 85 - 264 | 19.5 | 0.5 | Non Isolation | PWM | BM2P201W-Z | |
| 6W | 85 - 264 | 20.6 | 0.3 | Non Isolation | PWM | BM2P0363F | |
| 0.6W | 85 - 264 | 21 | 0.03 | Non Isolation | PWM | BM2P109TF | |
| 10W | 85 - 264 | 21.2 | 0.5 | Non Isolation | PWM | BM2P151W-Z | 
Non-Isolation Type/100V Input
| Output Power[W] | Input[Vac] | Output Voltage[V] | Output Current[A] | Type | ACDC Method | IC | Application Note  | 
		
| 0.6W | 85 - 115 | -14.2 | 0.045 | Non Isolation | PWM | BM2P159T1F | |
| 3W | 85 - 132 | -12.7 | 0.3 | Non Isolation | PWM | BM2P134QF | 
