REFACDC042
		
		
	REFACDC042 - Reference Design
PFC BCM (Boundary Current Mode) Method , Output 200 W 400 V
The BD7695FJ-EVK-001 reference board outputs 400V voltage from the input of 90Vac to 264Vac. The output current supplies up to 0.5A. The BD7695FJ which is BCM method PFC controller IC is used.
- The BD7695FJ supplies the system which is suitable for all of products that requires PFC.
- BCM is used for PFC part, and Zero Current Detection reduces both switching loss and noise.
- THD is less than 8%.
Design Resources
Specifications
| Board Number | Input Voltage Range | Input Frequency | Output Voltage | Maximum Output Power | Output Current Range | Total Harmonic Distortion(THD) | PF(Power Factor) | Efficiency | Output Ripple Voltage | Hold Time | Operating Temperature | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7695FJ-EVK-001 | 90 to 264Vac | 47 to 63Hz | 395V(Typ.) | 200W Iout=0.5A | 0 to 0.5A *1 | 4.8%(Typ.) | 0.99(Typ.) AC230V Iout=0.5A | 97.4%(Typ.) | 10.8Vpp(Typ.) AC90V Iout=0.5A *2 | 20ms(Min.) Vout min 280V | -10 to 65deg.C | 
Remarks: 
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
			
		*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
| Board Number | Distributor | Quantity Available | 
|---|---|---|
| BD7695FJ-EVK-001 | CoreStaff Co., Ltd. | 2 | 
| DigiKey | 2 | |
| Mouser Electronics Inc. | 2 | |
| Chip One Stop, Inc. | 1 | 
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7695FJ-EVK-001 | AC/DC Converters ICs | BD7695FJ | - | Recommended | - | - | - | |||||
| BD7695FJ-EVK-001 | High Reliability Resistors | ESR18EZPJ | - | Recommended | - | - | ||||||
| BD7695FJ-EVK-001 | 190 to 800V Power MOSFETs | R6024KNX | - | Recommended | - | - | - | Solution Simulator | ||||
| BD7695FJ-EVK-001 | Fast Recovery Diodes | RFNL10TJ6S | - | Active | - | - | - | |||||
| BD7695FJ-EVK-001 | Fast Recovery Diodes | RF05VAM2S | - | Recommended | - | - | - | - | - | |||
| BD7695FJ-EVK-001 | Current Detection Resistors | LTR50UZPFL | - | Recommended | - | - | 
