ESR18EZPJ
3216(1206)Size, Anti-surge Chip Resistors (AEC-Q200 Qualified)
ESR18EZPJ
3216(1206)Size, Anti-surge Chip Resistors (AEC-Q200 Qualified)
ROHM's anti-surge chip resistors have greatly improved anti-surge characteristics with their unique resistive element structure. The 1005 size guarantees a withstand voltage of 2kV, the 1608/2012 size guarantees a 3kV withstand voltage, and the 3225 size guarantees a 5kV withstand voltage. They are ideal for circuits that require even higher reliability.
Lineup
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
3216(1206)
Rated Power[W]
0.75, 0.5
Resistance Tolerance
J (±5%)
Resistance range[Ω]
1 to 10M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
10000000
Temperature Coefficient[ppm/°C]
±200
Operating Temperature[°C]
-55 to 155
Type
Anti-surge
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- 3kV guarantee for anti-surge tolerance.
- High accuracy resistance series is also in lineup (+/- 0.5% : D-class)
- Higher rated power than that of standard type chip resistors.
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BD7695FJ-EVK-001
Boundary Current Mode Method 200 W 400 V output (BD7695FJ)
-
- Evaluation Board - BM2P10B1J-EVK-001
Flyback Type PWM Mode Isolated 12V 2.0A 24W
-
- Evaluation Board - BM2P13B1J-EVK-001
Flyback Type PWM Mode Isolated 12V 1.4A 16.8W