REFACDC030
REFACDC030 - Reference Design
Isolated Flyback Type PWM Mode 48W 24V Output
This reference design uses BM1P10CFJ.
- 1. Standby mode significantly reduces standby power consumption.
- 2. Spacing-saving is realized by MOSFET, start circuit incorporation.
- 3. It realizes the high flexibility because current sense resistance adjustment is possible.
- 4. Voltage = 45V or less one second after the cutting are realized by X condenser electric discharge function incorporation.
- 5. Electricity is reduced at no load time by power save function incorporation.
- 6. Efficiency in the light load is improved largely by burst movement, a frequency reduction mode.
Design Resources
Specifications
| Board Number | Input Voltage Range | Input Frequency | Operating Start Input Voltage | Output Voltage | Maximum Output Power | Output Current Range | Output Voltage at Standby | Output Current at Standby | Wait electricity | Power supply efficiency | Output Ripple Voltage | Size | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM1P10CFJ-EVK-001 | 90 to 264Vac | 47 to 63Hz | 70V(Typ.) | 24V(Typ.) | 48W Iout=2A | 0 to 2A *1 | 7.1 to 7.9V Vstby=0V | 0 to 2A Vstby=0V | 40mW Iout=0A Vstby=0V | 89.6%(Typ.) | 60mVpp(Typ.) *2 | 160mmx55mm |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BM1P10CFJ-EVK-001 | Farnell, An Avnet Company | 3 |
| Newark, An Avnet Company | 3 | |
| element14 | 3 | |
| Chip One Stop, Inc. | 2 | |
| CoreStaff Co., Ltd. | 2 | |
| Ameya Holding Limited | 1 | |
| DigiKey | 1 | |
| Mouser Electronics Inc. | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM1P10CFJ-EVK-001 | AC/DC Converters ICs | BM1P10CFJ | - | Recommended | - | - | - | - | ||||
| BM1P10CFJ-EVK-001 | 190 to 800V Power MOSFETs | R8009KNX | - | Recommended | - | - | - | |||||
| BM1P10CFJ-EVK-001 | 12 to 150V MOSFETs | RU1C001UN | - | Recommended | - | - | - | - | - | |||
| BM1P10CFJ-EVK-001 | Fast Recovery Diodes | RFN1LAM7S | - | Recommended | - | - | - | - | - | |||
| BM1P10CFJ-EVK-001 | Fast Recovery Diodes | RF05VAM2S | - | Recommended | - | - | - | - | - | |||
| BM1P10CFJ-EVK-001 | Fast Recovery Diodes | RFU02VSM6S | - | Recommended | - | - | - | - | - | |||
| BM1P10CFJ-EVK-001 | Fast Recovery Diodes | RF2001T2DNZ | - | Active | - | - |