Rohm Referencedesigns

REF68005 - Reference Design

Evaluation Kit for a 3-phase Inverter (kW-class) using HSDIP20

The HSDIP20 is a SiC-MOSFET module designed to operate with several kW to tens of kW of power. This evaluation kit uses the HSDIP20 for a several kW three-phase inverter.

*This design provides design information only.

BST70T2P4K01-EVK-001
Loading...

Specifications

 
Board Number Input Voltage Output Current Switching freqency Drive Voltage Signal Input Voltage
BST70T2P4K01-EVK-001 400~600Vdc 14Arms ~70kHz 12Vdc 0-5V

Distribution Inventory

 
Board Number Distributor Quantity Available

Key Components

 
Board Number Product Category Part Number Datasheet Status SPICE LTspice® ? Thermal Model Symbol & Footprint 3D STEP Samacsys ECAD Library Calc Tool ROHM Solution Simulator
BST70T2P4K01-EVK-001 SiC Power Module BST70T2P4K01-VC - Recommended - - -
BST70T2P4K01-EVK-001 Gate Drivers BM61M41RFV-C - Recommended - - -
BST70T2P4K01-EVK-001 Current Detection Resistors PSR100KTQFH1L00 - Recommended - Solution Simulator
BST70T2P4K01-EVK-001 Operational Amplifiers LMR1802G-LB - Recommended - - Solution Simulator