Rohm Referencedesigns

REF66012 - Reference Design

PMIC solution for ADAS SoC Reference Design

The intelligent front camera(IFC) integrates a 2 million pixels high-definition camera and supports access to multiple millimeter wave radars, which can implement L2 level forward ADAS function. This solution uses the Horizon Journey2 chip with 4TOPS AI computing power and the Infineon TRAVEO II series CYT4BF microcontroller. By deploying corresponding visual algorithms on Horizon Journey2 to identify obstacles, lane lines, and other traffic elements, and using the Infineon TRAVEO II series CYT4BF microcontroller for vehicle sensor fusion and vehicle control, this solution can achieve ADAS functions such as AEB, ACC, LCC, and TJA. By selecting Rohm PMIC chips with ASIL D functional safety level, such as BD96801Q09 and BD9S303MUF, the reliability and stability of the intelligent front camera(IFC) can be ensured.


Collaboration board with Intron Technology

Intron Technology Holdings Limited, a fast-growing automotive electronics solutions provider in China. We focus on providing solutions targeting critical automotive electronic components applied in new energy, body control, safety and powertrain systems. We utilize our research and development and engineering capabilities to provide solutions incorporating advanced semiconductor devices to help OEMs achieve industry leading performance.

REF66012_PCB
Loading...

Specifications

 
Board Number Grade Operating Voltage Visual Processing SoC Board Size
REF66012_PCB Automotive 9V to 16V Horizon Journey2 (J2) 139mm x 71mm

Distribution Inventory

 
Board Number Distributor Quantity Available

Key Components

 
Board Number Product Category Part Number Datasheet Status SPICE LTspice® ? Thermal Model Symbol & Footprint 3D STEP Samacsys ECAD Library Calc Tool ROHM Solution Simulator
REF66012_PCB Composite Power Supplies (PMICs, System Power Supplies) BD96801Qxx-C - Recommended -
REF66012_PCB DC-DC Converter ICs BD9S303MUF-C - Under Development - - -