REFACDC037
REFACDC037 - Reference Design
PFC BCM (Boundary Current Mode) Method Output 200 W 400 V (BD7693FJ)
The BD7693FJ-EVK-001 reference board outputs 400V voltage from the input of 90Vac to 264Vac. The output current supplies up to 0.5A.The BD7693FJ whict is BCM method PFC controller IC is used.
- The BD7693FJ supplies the system shich is suitable for all of products that requires PFC.
- BCM is used for PFC part,and Zero Current Detection reduces both switching loss and noise.
- THD is less than 6%.
Design Resources
Specifications
| Board Number | Input Voltage Range | Input Frequency | Output Voltage | Maximum Output Power | Output Current Range | Total Harmonic Distortion (THD) | PF(Power Factor) | Efficiency | Output Ripple Voltage | Hold Time | Operating Temperature | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7693FJ-EVK-001 | 90 to 264Vac | 47 to 63Hz | 395V(Typ.) | 200W Iout=0.5A | 0 to 0.5A *1 | 3.6%(Typ.) | 0.97(Typ.) AC230V Iout=0.5A | 96%(Typ.) | 11Vpp(Typ.) AC90V Iout=0.5A *2 | 20ms(Min.) Vout min 280V | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BD7693FJ-EVK-001 | Farnell, An Avnet Company | 7 |
| Newark, An Avnet Company | 7 | |
| element14 | 7 | |
| DigiKey | 2 | |
| RS | 2 | |
| RS | 2 | |
| Chip One Stop, Inc. | 1 | |
| CoreStaff Co., Ltd. | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7693FJ-EVK-001 | AC/DC Converters ICs | BD7693FJ | - | Recommended | - | - | - | |||||
| BD7693FJ-EVK-001 | Fast Recovery Diodes | RFNL10TJ6S | - | Active | - | - | - | |||||
| BD7693FJ-EVK-001 | Fast Recovery Diodes | RFNL15TJ6S | - | Active | - | - | - | |||||
| BD7693FJ-EVK-001 | Fast Recovery Diodes | RF05VAM2S | - | Recommended | - | - | - | - | - | |||
| BD7693FJ-EVK-001 | 190 to 800V Power MOSFETs | R6024KNX | - | Recommended | - | - | - | Solution Simulator |