ROHM Product Detail

Not Recommended for New Designs RFNL15TJ6S
Super Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RFNL15TJ6SGC9
Package | TO-220ACFP
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-220AC

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

15

Forward Voltage VF(Max.)[V]

1.3

IF @ Forward Voltage [A]

15

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

65

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.05x10.02 (t=4.6)

Features:

  • Ultra low forward voltage
  • Low switching loss
  • High current overload capacity

Reference Design / Application Evaluation Kit

 
X

Most Viewed