ROHM Product Detail
Last Time Buy
VT6X2
NPN+NPN, VMT6, General Purpose Amplification Transistor
Last Time Buy
VT6X2
NPN+NPN, VMT6, General Purpose Amplification Transistor
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For VT6X2
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | VT6X2T2R | EMX52T2R |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Last Time Buy | Active |
| Package | VMT6 | EMT6 |
| Unit Quantity | 8000 | 8000 |
| Minimum Packing Quantity | 8000 | 8000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | VMT6 | SOT-563 |
| Package Size [mm] | 1.2x1.2 (t=0.55) | 1.6x1.6 (t=0.55) |
| Number of terminal | 6 | 6 |
| Polarity | NPN+NPN | NPN+NPN |
| Collector-Emitter voltage VCEO1 [V] | 50.0 | 50.0 |
| Collector current Ic [A] | 0.1 | 0.1 |
| hFE | 120 to 560 | 120 to 560 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-105B | SC-107C |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X