ROHM Product Detail

Not Recommended for New Designs EMX52
NPN+NPN, SOT-563, Driver Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | EMX52T2R
Package | EMT6
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-563

JEITA Package

SC-107C

Number of terminal

6

Polarity

NPN+NPN

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.1

hFE

120 to 560

hFE (Min.)

120

hFE (Max.)

560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Features:

1) Transistor elements are independent, eliminating interface.
2) Mounting cost and area can be cut in half.
3) Lead Free/RoHS Compliant.
X

Most Viewed