2SCR572D3FRA - Documentation

2SCR572D3FRA is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Application Note

Notes for Temperature Measurement Using Thermocouples
 
This application note explains cautions regarding the temperature measurement. The content of this application note is generally applicable, irrespective of the types of semiconductor devices.
Two-Resistor Model for Thermal Simulation
 
This application note explains the two-resistor model, which is the simplest model among thermal models used in thermal simulations. The thermal simulations mentioned three-dimensional model thermal conduction and thermal fluid analysis tools.
Notes for Temperature Measurement Using Forward Voltage of PN Junction
 
This application note explains cautions regarding the temperature measurement Using Forward Voltage of PN Junction. The content of this application note is generally applicable, irrespective of the types of semiconductor devices.
What is a Thermal Model? (Transistor)
 
Thermal models are models for performing simulations in relation to heat among SPICE models. Simulations using the thermal models are performed to make a rough estimate during the initial stage of thermal design. This application note explains the thermal models.
Method for Monitoring Switching Waveform
 
This application note explains how to correctly monitor the switching waveforms of the power device element such as switching power supply or a motor drive circuit.
Part Explanation
 
For Transistors