ROHM Product Detail

2SCR572D3
NPN, TO-252 (DPAK), 30V 5A, Power Transistor

2SCR572D3 is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SCR572D3TL1
Status | Recommended
Package | TO-252 (TL1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

10

Collector-Emitter voltage VCEO1[V]

30

Collector current Io(Ic) [A]

5

hFE

200 to 500

hFE (Min.)

200

hFE (Max.)

500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

9.9x6.6 (t=2.4)

Find Similar

Features:

  • Suitable for Power Driver.
  • Complementary PNP Types : 2SAR572D3.
  • Low VCE(sat)
    VCE(sat)=400mV(Max.).
    (IC/IB=2A/100mA)

Similar Products

 

Different Grade

2SCR572D3FRA   Grade| Automotive Status|  Recommended

X

Most Viewed