ML22420
External Memory - Internal AB-class Speaker Amplifier Type

Product Detail

 
Part Number | ML22420
Status | Recommended
Package | SSOP30
RoHS | Yes

Specifications:

Operating Voltage [V]

2.7 to 5.5

Operating Frequency [MHz]

4096

Oscillator

External

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

ROM Capacity [bit]

External maximum 128M

Number of Phrases

1024

Maximum Playback Time

87min *1

CPU I/F

Clock syncronous serial

SP Amplifier Output [W] / Class

0.7/AB-class

Number of Mixing (Internal) [ch]

4

Automotive Grade

No

AEC-Q100 standard

No

Industrial Grade

Yes

Find Similar

Development Support

 
    • Reference Board
    • ML22420 Reference Board
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22420
      Composition
      • Reference board with SSOP30 socket and external flash memory
      • User's Manual
      Notes
      • Used by connecting to SDCB2.

  • Purchase Inquiry
    • Development Kit
    • SDCK
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22572, 573, Q573, Q553
      • ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22723, 724, 725
      • ML22863, 864, 865
      • ML22763, 764, 765
      • ML22420, 460
      Composition
      • Software: Speech LSI Utility, Wave Editor, SDCB Controller
      • Hardware: Sound device control board 2 [SDCB2], accessories (USB cable, AC adapter)

  • Buy