ROHM Product Detail

ML22Q563-NNNMB(Tray)
Short-time Playback - Internal AB-class Speaker Amplifier Type

Lapis

The ML22Q563-NNN and ML22Q563-xxx are 4-channel mixing speech synthesis LSIs with built-in FLASH for voice data.
These LSIs incorporate into them an HQ-ADPCM decoder that enables high sound quality, 16-bit D/A converter, low-pass filter, and 1.0 W monaural speaker amplifier for driving speakers. Since functions necessary for voice output are all integrated into a single chip, a system can be upgraded with audio features by only using one of these LSIs.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML22Q563-NNNMBZ0MX
Status | Active
Package | P-SSOP30-56-0.65-Z6K8-MC
Packing Type | Tray
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 2

Specifications:

Operating Voltage [V]

2.7 to 5.5

Operating Frequency [MHz]

4.096

Oscillator

External

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

ROM Capacity [bit] ?

Flash
4M

Number of Phrases

1024

Maximum Playback Time ?

202sec *3

CPU I/F

Clock synchronous serial

SP Amplifier Output [W] / Class

1.0/
AB-class

Number of Mixing (Internal) [ch]

4

Others

Fail safe

Automotive Grade

No

AEC-Q100 standard

No

Industrial Grade

Yes

Find Similar

Development Support

 
    • Reference Board
    • RB-S22Q573MB30
    • Supply Status
      Active
      Supporuted LSI
      • ML22572*1
      • ML22573*1
      • ML22Q573
      • ML22Q553
      • ML22562*1
      • ML22563*1
      • ML22Q563
      Composition
      • Reference board with SSOP30 socket and external flash memory
      • User's Manual
      Notes
      • Used by connecting to SDCB3.
      • * 1: The built-in memory is a Mask ROM, so writing is not possible.

  • User's Guide Purchase Inquiry
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Sound device control board 3 [SDCB3]
      • USB cable

  • User's Guide Buy
    • Development Kit
    • SDCK
    • Supply Status
      Obsolete
      Supporuted LSI
      • ML22572, 573, Q573, Q553
      • ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22723, 724, 725
      • ML22863, 864, 865
      • ML22763, 764, 765
      • ML22420, 460
      Composition
      • Software: Speech LSI Utility, Wave Editor, SDCB Controller
      • Hardware: Sound device control board 2 [SDCB2], accessories (USB cable, AC adapter)

  • Buy

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed