ROHM Product Detail

Not Recommended for New Designs ML22Q321
Short-time Playback - Internal AB-class Speaker Amplifier Type

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML22Q321
Package | P-SSOP30-56-0.65-Z6K8-MC
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Operating Voltage [V]

2.3 to 5.5

Operating Frequency [MHz]

4.096

Oscillator

External

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

ROM Capacity [bit] ?

Flash
920K

Number of Phrases

62

Maximum Playback Time ?

46 *1

CPU I/F

Clock synchronous serial

SP Amplifier Output [W] / Class

1.0/
AB-class

Number of Mixing (Internal) [ch]

1

Others

Disconnection detection Temperature protection circuit Analog volume control

Automotive Grade

Yes

AEC-Q100 standard

No

Industrial Grade

Yes

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed