ROHM Product Detail

Not Recommended for New Designs ML22808
Internal P2ROM™ Memory Type

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML22808
Package | P-SSOP30-56-0.65-ZK6
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Operating Voltage [V]

2.7 to 3.6

Operating Frequency [MHz]

4.096

Oscillator

External

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

ROM Capacity [bit]

P2ROMTM
8M

Number of Phrases ?

1024

Maximum Playback Time ?

325sec *1

CPU I/F

Clock synchronous serial

Number of Mixing (Internal) [ch]

1

Automotive Grade

No

AEC-Q100 standard

No

Industrial Grade

No

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed