ROHM Product Detail

BD868xyMUF-C
PMIC for Automotive Camera

The PMIC BD868xyMUF-C series consists of primary DCDC, dual secondary DCDC, secondary linear regulator for CMOS sensor, and image sensing power supply. This IC is optimal for camera modules that require a small board with a compact VQFN20FV3535 package. This IC features spread spectrum technology, providing a lower noise regulated outputs. The BD868xyMUF-C series offers a wide range of product lineups through OTP configuration. For details on individual product settings, please contact ROHM.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD868xyMUF-CE2
Status | Recommended
Package | VQFN20FV3535
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

ch

4

Vin1(Min.)[V]

4

Vin1(Max.)[V]

18

Output Voltage1 (Min.)[V]

3

Output Voltage1 (Max.)[V]

5

Output Current Capacity 1 [A]

2

Output Voltage2 (Min.)[V]

0.95

Output Voltage2 (Max.)[V]

1.8

Output Current Capacity 2 [A]

1.2

SW frequency(Max.)[MHz]

2.25

Circuit Current(Typ.)[mA]

5

Serial I/F

I2C

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

3.5x3.5 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • ISO 26262 Process Compliant to Support ASIL-B
  • Primary Buck DCDC Converter(VO1)
    DCDC with Built-in FET
    High Efficiency with Synchronous Rectification
  • Dual Secondary Buck DCDC Converter(VO2, VO3)
    DCDC with Built-in FET
    High Efficiency with Synchronous Rectification
  • Secondary LDO(VO4)
  • Spread Spectrum Frequency Modulation
  • Each Protection Function
  • BIST at Startup
  • 2-wire Interface communication(I2C protocol)
  • GPO terminal for heater driver(BD868B0 base only)
X

Most Viewed