ROHM Product Detail

Not Recommended for New Designs ML5241-001MD
Li-Ion Battery Management LSI

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML5241-001MDZ05BX
Package | P-WSON10-0303-0.50-63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Cell

5

Supply Voltage [V]

5 to 25

Overvoltage Detection Accuracy (Typ) [mV]

±25

Operating Current Consumption (Typ) [µA]

1

Power-down Current Consumption (Typ) [µA]

0.1

VoltageDetection

Overvoltage detection

CurrentDetection

No

ShortDetection

No

ParameterChange

Mask option

Operating Temperature [℃]

-20 to 85

Cell Balancing Switch

-

Temperature Detection

No

Halogen Free Support ?

Yes

Open Wire Detection

Yes

Package Size [mm]

3.0x3.0 (t=0.8)

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed