ROHM Product Detail

Not Recommended for New Designs ML5239TB
Li-Ion Battery Management LSI

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML5239TBZ0AX
Package | P-TQFP64-1010-0.50-ZK6
Packing Type | Tray
Unit Quantity | 1600
Minimum Package Quantity | 1600
RoHS | Yes

Specifications:

Cell

5 to 16

Supply Voltage [V]

10 to 72

Operating Current Consumption (Typ) [µA]

1200

Power-down Current Consumption (Typ) [µA]

0.1

CellVoltage

±10

VoltageDetection

No

CurrentDetection

No

Monitor

cell voltage/ temperature

ShortDetection

No

ParameterChange

MCU control

Operating Temperature [℃]

-40 to 85

Cell Balancing Switch

external

Temperature Detection

No

Halogen Free Support ?

Yes

Open Wire Detection

Yes

Package Size [mm]

12.0x12.0 (t=1.2)

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed