ROHM Product Detail

Not Recommended for New Designs ML5204-001TD(Tray)
Li-Ion Battery Management LSI

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML5204-001TDZ07FL
Package | P-TSSOP20-0225-0.65-TK6
Packing Type | Tray
Unit Quantity | 4160
Minimum Package Quantity | 4160
RoHS | Yes

Specifications:

Cell

4 to 5

Supply Voltage [V]

3.3 to 42

Operating Current Consumption (Typ) [µA]

14

Power-down Current Consumption (Typ) [µA]

0.1

CellVoltage

±25

VoltageDetection

Yes

CurrentDetection

Yes

Monitor

cell voltage /current

ShortDetection

Yes

ParameterChange

Mask option

Operating Temperature [℃]

-40 to 85

Cell Balancing Switch

internal

Temperature Detection

No

Halogen Free Support ?

Yes

Open Wire Detection

No

Package Size [mm]

6.5x6.4 (t=1.1)

Videos & Catalogs

 
Loading...

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed