BD7683FJ-LB
Low Noise Quasi-Resonant Control DC/DC converter IC for AC/DC Converter
BD7683FJ-LB
Low Noise Quasi-Resonant Control DC/DC converter IC for AC/DC Converter
This is the product guarantees long time support in the Industrial market. BD7683FJ-LB is a Quasi-resonant controller type DC/DC converters that provide an optimum system for all products that include an electrical outlet. Quasi-resonant operation enables soft switching and helps to keep EMI low. Design with a high degree of flexibility is achieved with switching MOSFETs and current detection resistors as external devices. The built-in brown out function monitors the input voltage as part of system optimization. The burst mode function reduces input power at low power. BD7683FJ-LB includes various protection functions, such as a soft start function, burst function, per-cycle over-current limiter function, overvoltage protection function, overload protection function, and brown out function. BD7683FJ-LB includes a gate-clamp circuit for optimal driving SIC-MOSFET.
You can choose from a variety of power and topology evaluation boards.
Product Detail
Specifications:
FET
External
Controller Type
QR
Vin1(Min.)[V]
15
Vin1(Max.)[V]
27.5
SW frequency(Max.)[kHz]
120
Vcc OVP
Latch
BR PIN
Yes
Channel
1
Light Load mode
Yes
EN
No
Soft Start
Yes
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
4.9x6.0 (t=1.65)
Features:
- Pin 8 : SOP-J8 Package (6.00mm × 4.90mm : 1.27mm pitch [TYP] )
- Quasi-resonant type (low EMI)
- Frequency reduction mode
- Low current consumption (19µA), during standby
- Low current consumption when no load (burst operation when light load)
- Maximum frequency (120kHz)
- CS Pin Leading-Edge Blanking
- VCC UVLO (Under Voltage Drop Out protection)
- VCC OVP (Over Voltage Protection)
- Per-cycle over-current protection circuit
- Soft start
- ZT trigger mask function
- Voltage protection function (brown out)
- ZT OVP (Over Voltage Protection)
- Gate-clamp circuit
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BD7682FJ-LB-EVK-402
Isolation Fly-back Converter Quasi-Resonant Method Output 24 W 24 V