BD67891MUV
For 3-phase DC Brushless Motor Level Shifter

BD67891MUV is a level-shifter that converts control logic signals from the ASIC to signals for direct driving of the external FET's gate as well as Hall and FG output signals from the motor side for input signals to the ASIC during 3-phase DC brushless motor driving. Additional features include a current limit function that enables setting of the OFF time by external CR, a thermal shutdown circuit and under voltage lock out circuit for high reliability operation. A power save function is also integrated that reduces circuit current during standby, contributing to greater overall energy savings.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD67891MUV-E2
Status | Recommended
Package | VQFN032V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

General

Vcc (Max.)[V]

45

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

40

Power Supply Voltage (Min.) [V]

20

Sensor Type

3 sensor

External FET

P+N

Speed Control Input

PWM

For Fan Motor

-

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x5 (t=1)

Find Similar

Features:

  • Compatible with 2.5V to 5.0V ASICs
  • Compatible with a Wide Range of Motor PowerSupply Voltage (20V to 40V)
  • Power Save Function (standby mode circuit current:IMM = 200μA (Max))
  • Current Limiter Function (OFF time set by external CR)
  • Directly Driving External Pch/Nch FETs
  • Built-in Logic Input Pull-down Resistor
  • Thermal Shutdown Circuit (TSD)
  • Under Voltage Lock Out Circuit (UVLO)
  • Microminiature, Ultra-thin and High Heat-radiation(exposed metal type) Package
X

Most Viewed