ROHM Product Detail
Obsolete
RT1A045AP
1.5V Drive P-channel MOSFET
Obsolete
RT1A045AP
1.5V Drive P-channel MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For RT1A045AP
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RT1A045APTCR | RQ6A045APTCR |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Obsolete | Recommended |
| Package | TSST8 | TSMT6 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TSST8 | SOT-457T |
| Package Size [mm] | 1.9x3.0 (t=0.85) | 2.8x2.9 (t=1.0) |
| Number of terminal | 8 | 6 |
| Polarity | P | P |
| V DSS [V] | -12 | -12 |
| I D [A] | -4.5 | -4.5 |
| R DS(on) (Typ) @1.5V[O] | 0.05 | 0.05 |
| R DS(on) (Typ) @1.8V[O] | - | 0.038 |
| R DS(on) (Typ) @2.5V[O] | 0.028 | 0.028 |
| R DS(on) (Typ) @4.5V[O] | 0.022 | 0.022 |
| R DS(on) (Typ) @Drive[O] | 0.05 | 0.05 |
| Drive Voltage [V] | -1.5 | -1.5 |
| Power Dissipation (PD) [W] | 1.25 | 1.25 |
| Q g (Typ)[nC] | 40.0 | 40.0 |
| Mounting Style | Surface mount | Surface mount |
| Applications | Switching | - |
| JEITA Package | - | SC-95 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X