ROHM Product Detail
Not Recommended for New Designs
RHP020N06
4V Drive N-channel MOSFET
Not Recommended for New Designs
RHP020N06
4V Drive N-channel MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RHP020N06
| Part Number |
|
|
|
|---|---|---|---|
| Ordering Part Number | RHP020N06T100 | R4P020N06HZGT100 | RQ5L020SNTL |
| Similar Level | - | Same Pinout, Package | Similar Specification |
| Data Sheet | |||
| Supply Status | Not Recommended for New Designs | Recommended | Recommended |
| Package | MPT3 | MPT3 | TSMT3 |
| Unit Quantity | 1000 | 1000 | 3000 |
| Minimum Packing Quantity | 1000 | 1000 | 3000 |
| Packing Type | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes |
| Package Code | TO-243 (SOT-89) | TO-243 (SOT-89) | SOT-346T |
| Package Size [mm] | 4.0x4.5 (t=1.7) | 4.0x4.5 (t=1.7) | 2.8x2.9 (t=1.0) |
| Number of terminal | 3 | 3 | 3 |
| Polarity | N | N | N |
| V DSS [V] | 60 | 60 | 60 |
| I D [A] | 2.0 | 2.0 | 2.0 |
| R DS(on) (Typ) @4V[O] | 0.24 | 0.24 | 0.15 |
| R DS(on) (Typ) @4.5V[O] | 0.2 | 0.2 | 0.14 |
| R DS(on) (Typ) @10V[O] | 0.15 | 0.15 | 0.12 |
| R DS(on) (Typ) @Drive[O] | 0.24 | 0.24 | 0.15 |
| Drive Voltage [V] | 4.0 | 4.0 | 4.0 |
| Power Dissipation (PD) [W] | 2.0 | 2.0 | 1.0 |
| Q g (Typ)[nC] | 7.0 | 7.0 | 2.7 |
| Mounting Style | Surface mount | Surface mount | Surface mount |
| JEITA Package | SC-62 | SC-62 | SC-96 |
| Storage Temperature (Min)[?] | -55 | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 | 150 |
| Common Standard | - | AEC-Q101 (Automotive Grade) | - |
Show / Hide Parameters
X