ROHM Product Detail

R4P020N06HZG
N-channel 60V 2A, TO-243, Power MOSFET for Automotive

R4P020N06HZG is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for Switching

Notice of Upcoming PCN

Product Detail

 
Part Number | R4P020N06HZGT100
Status | Recommended
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

2

RDS(on)[Ω] VGS=4V(Typ)

0.24

RDS(on)[Ω] VGS=4.5V(Typ)

0.2

RDS(on)[Ω] VGS=10V(Typ)

0.15

RDS(on)[Ω] VGS=Drive(Typ)

0.24

Total gate charge Qg[nC]

7

Power Dissipation (PD)[W]

0.5

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • 4V Drive
  • AEC-Q101 Qualified
X

Most Viewed