ROHM Product Detail

RQ5L020SN
N-channel 60V 2A small-signal MOSFET

RQ5L020SN is a MOSFET with G-S Protection Diode and low on-switching, suitable for DC/DC Converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5L020SNTL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

2

RDS(on)[Ω] VGS=4V(Typ)

0.15

RDS(on)[Ω] VGS=4.5V(Typ)

0.14

RDS(on)[Ω] VGS=10V(Typ)

0.12

RDS(on)[Ω] VGS=Drive (Typ)

0.15

Total gate charge Qg[nC]

2.7

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

· Low on-resistance.
· Built-in G-S Protection Diode.
· Small Surface Mount Package (TSMT3)
· Pb-free lead plating; RoHS compliant
X

Most Viewed