ROHM Product Detail
Not Recommended for New Designs
US6K1
2.5V Drive Dual N-channel MOSFET
Not Recommended for New Designs
US6K1
2.5V Drive Dual N-channel MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For US6K1
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | US6K1TR | UT6K3TCR |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | TUMT6 | HUML2020L8 (Dual) |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-363T | DFN2020-8D |
| Package Size [mm] | 2.1x2.0 (t=0.82) | 2.0x2.0 (t=0.65) |
| Number of terminal | 6 | 8 |
| Polarity | N+N | N+N |
| V DSS [V] | 30 | 30 |
| I D [A] | 1.5 | 5.5 |
| R DS(on) (Typ) @2.5V[O] | 0.24 | 0.045 |
| R DS(on) (Typ) @4V[O] | 0.18 | - |
| R DS(on) (Typ) @4.5V[O] | 0.17 | 0.03 |
| R DS(on) (Typ) @Drive[O] | 0.24 | 0.045 |
| Drive Voltage [V] | 2.5 | 2.5 |
| Power Dissipation (PD) [W] | 1.0 | 2.0 |
| Q g (Typ)[nC] | 1.6 | 4.0 |
| Mounting Style | Surface mount | Surface mount |
| Applications | - | Power Supply |
| JEITA Package | SC-113DA | - |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X