UT6K3
30V Nch+Nch Middle Power MOSFET

The Middle Power MOSFET UT6K3 is suitable for load switch and battery switch for mobile, DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UT6K3TCR
Status | Recommended
Package | HUML2020L8 (Dual)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN2020-8D

Applications

Power Supply

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

5.5

RDS(on)[Ω] VGS=2.5V(Typ.)

0.045

RDS(on)[Ω] VGS=4.5V(Typ.)

0.03

RDS(on)[Ω] VGS=Drive (Typ.)

0.045

Total gate charge Qg[nC]

4

Power Dissipation (PD)[W]

2

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Find Similar

Features:

  • Low on-resistance.
  • Small Surface Mount Package.
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.
X

Most Viewed