QS8J4
-30V Pch+Pch Small Signal MOSFET

Complex type MOSFETs(P+P) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QS8J4TR
Status | Active
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Power Supply

Number of terminal

8

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-4

RDS(on)[Ω] VGS=4V(Typ.)

0.06

RDS(on)[Ω] VGS=4.5V(Typ.)

0.055

RDS(on)[Ω] VGS=10V(Typ.)

0.04

RDS(on)[Ω] VGS=Drive (Typ.)

0.06

Total gate charge Qg[nC]

8.4

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Find Similar

Features:

· 4V-drive type
· Pch+Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

QS8J4FRA   Grade| Automotive StatusActive
QS8J4HZG   Grade| Automotive StatusUnder Development
X

Most Viewed