ROHM Product Detail

QS8J4HZG
-30V Dual P-channel small-signal MOSFET

QS8J4HZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Notice of Upcoming PCN

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | QS8J4HZGTR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

P+P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-4

RDS(on)[Ω] VGS=4V(Typ)

0.06

RDS(on)[Ω] VGS=4.5V(Typ)

0.055

RDS(on)[Ω] VGS=10V(Typ)

0.04

RDS(on)[Ω] VGS=Drive(Typ)

0.06

Total gate charge Qg[nC]

8.4

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Built-in G-S protection diode
  • Small surface mount package (TSMT8)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed