ROHM Product Detail
Last Time Buy
QS8J4FRA
-30V Dual P-channel small-signal MOSFET
Last Time Buy
QS8J4FRA
-30V Dual P-channel small-signal MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For QS8J4FRA
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | QS8J4FRATR | QS8J4HZGTR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | TSMT8 | TSMT8 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TSMT8 | TSMT8 |
| Package Size [mm] | 2.8x3.0 (t=0.85) | 2.8x3.0 (t=0.85) |
| Number of terminal | 8 | 8 |
| Polarity | P+P | P+P |
| V DSS [V] | -30 | -30 |
| I D [A] | -4.0 | -4.0 |
| R DS(on) (Typ) @4V[O] | 0.06 | 0.06 |
| R DS(on) (Typ) @4.5V[O] | 0.055 | 0.055 |
| R DS(on) (Typ) @10V[O] | 0.04 | 0.04 |
| R DS(on) (Typ) @Drive[O] | 0.06 | 0.06 |
| Drive Voltage [V] | -4.0 | -4.0 |
| Power Dissipation (PD) [W] | 1.5 | 1.5 |
| Q g (Typ)[nC] | 8.4 | 8.4 |
| Mounting Style | Surface mount | Surface mount |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X