ROHM Product Detail

ML63Q2534-NNNGD(Tray)
Solist-AI™, 32-bit Microcontroller (Arm® Cortex®-M0+)

Lapis

The ML63Q2534 is a MCU equipped with a 32-bit Arm® Cortex®-M0+ processor and an AI accelerator, "AxlCORE-ODL". It also integrates a variety of peripheral circuits, including CAN FD controller, 3-phase motor control PWM, two A/D converters, analog comparators, I²C, SPI, and UART. With a low power consumption of approximately 40mW during AI processing, this makes it an optimal solution for predictive failure detection in industrial equipment and home appliances.
Among the lineup, this product features a 128KByte ROM capacity, a 48pin package.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | ML63Q2534-NNNGDZW5AY
Status | Recommended
Package | P-WQFN48-0707-0.50-63
Packing Type | Tray
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Operating Voltage (Min.)[V]

2.3

Operating Voltage (Max.)[V]

5.5

CPU Core

32bit Arm®Cortex®-M0+

ROM type

Flash

ROM Capacity [Byte]

128K

Data Flash Capacity [Byte]

8K

RAM Capacity [Byte]

16K

Input/Output

34

Operating Frequency (Max.) High Speed

48MHz(PLL oscillation)/ 40MHz(Crystal oscillation)

Operating Frequency (Max.) Low Speed

32.768kHz(Internal RC oscillation/Crystal oscillation)

Minimum Instruction Execution Time

20.83ns@48MHz/ 30.5μs@32.768kHz

Current Consumption (Typ.@HALT)

3.5μA(Internal RC oscillation)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

AI Accelerator

AxlCORE-ODL

1kHz Timer

1

16bit Timer

6

16bit Multi Functions Timer

2(TMR, PWM, Capture)

WDT

1

ADC (method)

12bit×12ch, 2unit (SA type)

I2C

Master/Slave×1

SSIO

2

UART

Full Duplex×4

Supply Voltage Detection

VLS×1

CAN

1

External Interrupt Sources

8

Others

3 phase motor control PWM×1,
Comparator×3, DMA

Halogen Free Support ?

Yes

Industrial Grade ?

Yes

Automotive Grade

No

Find Similar

Development Support

 
    • Reference Board
    • RB-D63Q2537TB48
    • Supply Status
      Recommended
      Board size (mm)
      W56 × D94 × H12
      Supported MCUs
      • ML63Q2534
      • ML63Q2537
      Structure
      • ML63Q2537 (48PIN TQFP) Reference Board

  • User's Guide Buy
    • Starter kit
    • SK-AD06-D63Q2557TB
    • Supply Status
      Recommended
      Supported MCUs
      • ML63Q2500 Group
      Structure
      • RB-D63Q2557TB64 (Reference board equipped with Solist-AI™ MCU ML63Q2557)
      • KXTJ3-1057-EVK-001 (Acceleration sensor board)
      • Multi-function USB conversion module
      • Interface cable, USB cable
      Notes
      This starter kit is an evaluation kit that allows you to easily verify the operation of an anomaly detection sample program using an accelerometer, pre-installed on the Solist-AI™ MCU. Based on the data acquired from the accelerometer, the Solist-AI™ MCU calculates the anomaly level in real time, and the results can be monitored using Solist-AI™ Scope.

      * A separate debug adapter is required for software development or for rewriting the program when using this starter kit.

  • User's Guide Buy
    • Emulator
    • LxEASE™
    • Supply Status
      Recommended
      Board size (mm)
      W45 × D90 × H15.3
      Supported MCUs
      • ROHM microcontrollers equipped with Arm® Cortex®-M cores
      Structure
      • LxEASE™
      • LxEASE™ Interface cable
      • USB cable

  • User's Guide Purchase Inquiry
    • Isolator Board
    • LxEASE™ Isolator
    • Supply Status
      Recommended
      Board size (mm)
      W45 × D50 × H24
      Supported MCUs
      • ROHM microcontrollers equipped with Arm® Cortex®-M cores
      Structure
      • LxEASE™ Isolator
      Notes
      Use this product when the VSS potential between LxEASE™ and the microcontroller does not match, or when debugging in an environment that is susceptible to power supply noise.

      LxEASE™ is a trademark or registered trademark of ROHM Co., Ltd.

  • User's Guide Purchase Inquiry

Videos & Catalogs

 
Loading...

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed