ROHM Parametric

For Multiple Uses ML63Q2500 Group (Arm® Cortex®-M0+)

For Multiple Uses ML63Q2500 Group (Arm® Cortex®-M0+)

Lapis

The ML63Q2500 Group is MCUs equipped with a 32-bit Arm® Cortex®-M0+ processor and ROHM's proprietary AI accelerator "AxlCORE-ODL". These MCUs provide on-device AI solutions for a wide range of edge computing applications. It also integrates a variety of peripheral circuits, including CAN FD controller, PWM for three-phase motor control, dual-unit A/D converters, analog comparators, I²C, SPI, and UART. With a low power consumption of approximately 40mW during AI processing, the ML63Q2500 Group is ideal for anomaly detection and predictive maintenance in industrial equipment and home appliances.

ML63Q2500 group ROM Capacity: 128KB or 256KB Pin number: 48pin or 64pin

* Solist-AI™ is a trademark or registered trademark of ROHM Co., Ltd.

Videos & Catalogs

 
Loading...

Parametric Search

 
X X

      Loading
      Loading
      Loading

      "LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.