ROHM Product Detail

ML62Q2033-NNNTD(Taping)
LogiCoA™, 16-bit Microcontroller (U16 Core)

Lapis

ML62Q2033 is high performance CMOS 16-bit microcontrollers equipped with an 16-bit CPU nX-U16/100 and integrated with program memory (Flash memory), data memory (RAM), data Flash (Erase unit:128byte, Write unit:1byte) and rich peripheral functions such as the multiplier/divider, Clock generator, PWM generator, Timer, General Purpose Ports, UART, I2C bus interface unit(Master, Slave ), Successive approximation type 12bit A/D converter, 8bit D/A converter, PGA (Programable Gain Amp) and so on.
The CPU nX-U16/100 is capable of efficient instruction execution in 1-instruction 1-clock mode by pipeline architecture parallel processing. The built-in on-chip debug function enables debugging and programming the software. Also, ISP (In-System Programming) function supports the Flash programming in production line.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | ML62Q2033-NNNTDZWATZ
Status | Recommended
Package | P-TSSOP20-0225-0.65-TK6
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 2

Specifications:

Operating Voltage (Min.)[V]

4.5

Operating Voltage (Max.)[V]

5.5

CPU Core

16bit nX-U16/100

ROM type

Flash

ROM Capacity [Byte]

16K

Data Flash Capacity [Byte]

4K

RAM Capacity [Byte]

2K

Input

1

Input/Output

16

Operating Frequency (Max.) High Speed

64MHz
(PLL oscillation)

Operating Frequency (Max.) Low Speed

32.768kHz
(Internal RC oscillation)

Minimum Instruction Execution Time

62.5ns@16MHz/
30.5μs@32.768kHz

Current Consumption (Typ.@HALT)

90μA
(Internal RC oscillation)

Operating Temperature (Min.)[°C] ?

-40

Operating Temperature (Max.)[°C] ?

115

16bit Timer

1

Operational timer(16bit timer)

CH : 6 / OUTPUT : 10
(PWM, Capture)

Operational timer(8bit timer)

-

WDT

1

ADC (method)

12bit×5 (SA type)

DAC

8bit×2

I2C

Master/Slave×1

SSIO

-

UART

UART Full Duplex / Half Duple×2

Supply Voltage Detection

LLD×1

External Interrupt Sources

4

Others

Safety function,
Multiplier/Divider,
Programable-Gain-Amp×1,
Analog comparator×3

Halogen Free Support ?

Yes

Industrial Grade ?

Yes

Find Similar

Development Support

 
    • Reference Design
    • LogiCoA001-EVK-001
    • LogiCoA001-EVK-001 is a reference design for a BUCK converter that uses ROHM's analog-digital fusion control technology LogiCoA™, which includes a microcontroller ML62Q2035 suitable for LogiCoA™, a 100V gate driver BD2320EFJ-LA, LDO BD950N1WG-C, BD900N1WG-C, operational amplifier BU7481SG, and shunt resistor LTR100LJZPFSR020. Design data, sample software, and an operating system for power supply control are available for this reference design, as well as a reference board. We hope that you will have a chance to experience the analog-digital fusion control LogiCoA™ and make use of it in your future power supply device development.

  • User's Guide Buy Detail
    • Reference Board
    • RB-D62Q2035TD20
    • Supply Status
      Recommended
      Board size (mm)
      W56 × D94 × H15
      Supported MCUs
    • ML62Q2033
    • ML62Q2035
    • Structure
      • ML62Q2035 (20PIN TSSOP) Reference Board
      • User's Manual
      Supported emulator (sold separately)
      EASE1000 V2

  • User's Guide Buy
    • Emulator
    • EASE1000 V2
    • Supply Status
      Recommended
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • U8 / U16 microcontroler with on-chip debug function
      Structure
      • EASE1000 V2
      • EASE1000 V2 Interface cable
      • USB cable
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V

  • User's Guide Buy
    • Isolator Board
    • OB-EASE1000V2-ISO
    • Supply Status
      Recommended
      Board size (mm)
      W41 × D60 × H15
      Supported MCUs
    • ML62Q2033
    • ML62Q2035
    • ML62Q2043
    • ML62Q2045
    • Structure
      • Isolator body for EASE1000 V2
      • Cable for connecting to the target system
      Notes
      Use this product when the VSS potential between EASE1000 V2 and the target system does not match, or when debugging in an environment that is easily affected by power supply noise.

  • User's Guide Buy

Videos & Catalogs

 
Loading...

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed