ML62Q1323-NNNGD(Tray)
General-Purpose MCUs(16bit)ML62Q1300 Group is a high performance CMOS 16-bit microcontroller equipped with an 16-bit CPU nX-U16/100 and integrated with program memory(Flash memory), data memory(RAM), data Flash and rich peripheral functions such as the multiplier/divider, CRC operator, DMA controller, clock generator, timer, UART, synchronous serial port, I2C bus interface unit,buzzer, Voltage Level Supervisor(VLS), successive approximation type A/D converter, D/A converter , analog comparator, safety function and etc.
The CPU nX-U16/100 is capable of efficient instruction execution in 1-intruction 1-clock mode by pipeline architecture parallel processing.
The built-in on-chip debug function enables debugging and programming the software. Also, ISP(In-System Programming) function supports the Flash programming in production line.
The ML62Q1300 Group has five packages (16pin - 32pin) and five kinds of memory sizes(16Kbyte - 64Kbyte).
Product Detail
Specifications:
Operating Voltage (Min.)[V]
1.6
Operating Voltage (Max.)[V]
5.5
ROM type
Flash
ROM Capacity [Byte]
16K
Data Flash Capacity [Byte]
2K
RAM Capacity [Byte]
2K
Input/Output
12
Operating Frequency (Max.) High Speed
24MHz
(PLL oscillation)
Operating Frequency (Max.) Low Speed
32.768kHz
(Internal RC oscillation)
Minimum Instruction Execution Time
41ns /
30.5μs
Current Consumption (Typ.@HALT)
4.3μA
(Internal RC oscillation)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Co-processor for Multiplication and Division
Yes
16bit Timer
4
(8bit×8)
16bit Multi Functions Timer
4
(TMR, PWM, Capture)
WDT
1
ADC (method)
10bit×6 (SA type)
I2C
Master/Slave×1,
Master ×1
SSIO
UART Full Duplex/SSIO×2
UART
UART Full Duplex/SSIO×2
Supply Voltage Detection
VLS×1
External Interrupt Sources
8
Others
Safety function,
Multiplier/Divider,
Comparator×1, DMA
Halogen Free Support ?
Yes
Industrial Grade ?
Yes
Development Support
-

- Reference Board
- RB-D62Q1325MB16
- Supply Status
- Recommended
- Board size (mm)
- W56 × D94 × H15
- Supported MCUs
- ML62Q1323
- ML62Q1324
- ML62Q1325(16PIN SSOP)
- Structure
- ML62Q1325 (16PIN SSOP) Reference Board
- User's Manual
- Supported emulator (sold separately)
- EASE1000
- EASE1000 V2
- Notes
- ML62Q1325 Reference Board(16PIN SSOP)
-

- Emulator
- EASE1000 V2
- Supply Status
- Recommended
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
- Structure
- EASE1000 V2
- EASE1000 V2 Interface cable
- USB cable
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V
-

- Starter kit
- SK-AD01-D62Q1367TB
- Supply Status
- Recommended
- Supported MCUs
- ML62Q1300 Group
- Structure
- Appreciation board for ML62Q1367(64KB,64TQFP) /On-Chip emulator : EASE1000 V2/Development environment setup DVD : U8 ⁄ U16 Development Tools, Touch sensor sample program, DTMF sample program,IrDA interface sample program
Others : Speaker, interface cable, USB cable
*DTMF : Dual Tone Multi Frequency
- Appreciation board for ML62Q1367(64KB,64TQFP) /On-Chip emulator : EASE1000 V2/Development environment setup DVD : U8 ⁄ U16 Development Tools, Touch sensor sample program, DTMF sample program,IrDA interface sample program
- Notes
- This starter kit includes Rohm Capacitive Switch Controller IC (BU21079F) on ML62Q1367 Capacitive Switch Application Board, Touch sensor sample program and IrDA interface sample program.You can evaluate Capacitive Switch control, DTMF Tone Generator and IrDA interface control use ML62Q1300 microcontroller easily.
-

- Emulator
- EASE1000
- Supply Status
- Obsolete
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- ML62Q1000 series
- Structure
- EASE1000
- EASE1000 interface cable
- USB cable
- U8 Development Tools (CD-ROM)
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.