ROHM Product Detail

ML62Q1323-NNNGD(Taping)
General-Purpose MCUs(16bit)

Lapis

ML62Q1300 Group is a high performance CMOS 16-bit microcontroller equipped with an 16-bit CPU nX-U16/100 and integrated with program memory(Flash memory), data memory(RAM), data Flash and rich peripheral functions such as the multiplier/divider, CRC operator, DMA controller, clock generator, timer, UART, synchronous serial port, I2C bus interface unit,buzzer, Voltage Level Supervisor(VLS), successive approximation type A/D converter, D/A converter , analog comparator, safety function and etc.
The CPU nX-U16/100 is capable of efficient instruction execution in 1-intruction 1-clock mode by pipeline architecture parallel processing.
The built-in on-chip debug function enables debugging and programming the software. Also, ISP(In-System Programming) function supports the Flash programming in production line.
The ML62Q1300 Group has five packages (16pin - 32pin) and five kinds of memory sizes(16Kbyte - 64Kbyte).

Product Detail

 
Part Number | ML62Q1323-NNNGDZWBX
Status | Recommended
Package | P-WQFN16-0404-0.50-63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3
Product Longevity Program | 10 Years

Specifications:

Operating Voltage (Min.)[V]

1.6

Operating Voltage (Max.)[V]

5.5

ROM type

Flash

ROM Capacity [Byte]

16K

Data Flash Capacity [Byte]

2K

RAM Capacity [Byte]

2K

Input/Output

12

Operating Frequency (Max.) High Speed

24MHz
(PLL oscillation)

Operating Frequency (Max.) Low Speed

32.768kHz
(Internal RC oscillation)

Minimum Instruction Execution Time

41ns /
30.5μs

Current Consumption (Typ.@HALT)

4.3μA
(Internal RC oscillation)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Co-processor for Multiplication and Division

Yes

16bit Timer

4
(8bit×8)

16bit Multi Functions Timer

4
(TMR, PWM, Capture)

WDT

1

ADC (method)

10bit×6 (SA type)

I2C

Master/Slave×1,
Master ×1

SSIO

UART Full Duplex/SSIO×2

UART

UART Full Duplex/SSIO×2

Supply Voltage Detection

VLS×1

External Interrupt Sources

8

Others

Safety function,
Multiplier/Divider,
Comparator×1, DMA

Halogen Free Support ?

Yes

Industrial Grade ?

Yes

Find Similar

Development Support

 
    • Reference Board
    • RB-D62Q1325MB16
    • Supply Status
      Recommended
      Board size (mm)
      W56 × D94 × H15
      Supported MCUs
      • ML62Q1323
      • ML62Q1324
      • ML62Q1325(16PIN SSOP)
      Structure
      • ML62Q1325 (16PIN SSOP) Reference Board
      • User's Manual
      Supported emulator (sold separately)
      • EASE1000
      • EASE1000 V2
      Notes
      ML62Q1325 Reference Board(16PIN SSOP)

  • User's Guide Buy
    • Emulator
    • EASE1000 V2
    • Supply Status
      Recommended
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • U8 / U16 microcontroler with on-chip debug function
      Structure
      • EASE1000 V2
      • EASE1000 V2 Interface cable
      • USB cable
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V

  • User's Guide Buy
    • Starter kit
    • SK-AD01-D62Q1367TB
    • Supply Status
      Recommended
      Supported MCUs
      • ML62Q1300 Group
      Structure
      • Appreciation board for ML62Q1367(64KB,64TQFP) /On-Chip emulator : EASE1000 V2/Development environment setup DVD : U8 ⁄ U16 Development Tools, Touch sensor sample program, DTMF sample program,IrDA interface sample program
        Others : Speaker, interface cable, USB cable
        *DTMF : Dual Tone Multi Frequency
      Notes
      This starter kit includes Rohm Capacitive Switch Controller IC (BU21079F) on ML62Q1367 Capacitive Switch Application Board, Touch sensor sample program and IrDA interface sample program.You can evaluate Capacitive Switch control, DTMF Tone Generator and IrDA interface control use ML62Q1300 microcontroller easily.

  • User's Guide Buy
    • Emulator
    • EASE1000
    • Supply Status
      Obsolete
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • ML62Q1000 series
      Structure
      • EASE1000
      • EASE1000 interface cable
      • USB cable
      • U8 Development Tools (CD-ROM)
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification

  • User's Guide

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed