RGS80TSX2DHR
10µs Short-Circuit Tolerance, 1200V 40A, FRD Built-in, TO-247N, Field Stop Trench IGBT for Automotive

RGS80TSX2DHR is a highly reliable IGBT for the general inverter for automotive and industrial.

Product Detail

 
Part Number | RGS80TSX2DHRC11
Status | Recommended
Package | TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

1200

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

1.7

tf(Typ.) [ns]

227

tsc(Min.) [us]

10

Built-in Diode

FRD

BVCES (Min.)[V]

1200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 10μs
  • Qualified to AEC-Q101
  • Pb - free Lead Plating ; RoHS Compliant

Similar Products

 

Different Grade

RGS80TSX2D   Grade| Standard StatusRecommended

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66011
    • High voltage PTC heating Reference Design
    • In electric vehicles that do not produce engine waste heat, by using a PTC heater as a heating heat source and quickly bringing the temperature to the appropriate temperature, it is possible to instantly improve driving stability and cabin comfort. It is also used as a safe discharge circuit for high voltage batteries. This reference design uses a 1200V 40A IGBT (RGS80TSX2DHR) to turn on/off the PTC element.


      Collaboration board with Intron Technology

      Intron Technology Holdings Limited, a fast-growing automotive electronics solutions provider in China. We focus on providing solutions targeting critical automotive electronic components applied in new energy, body control, safety and powertrain systems. We utilize our research and development and engineering capabilities to provide solutions incorporating advanced semiconductor devices to help OEMs achieve industry leading performance.

X

Most Viewed