ROHM Product Detail

RGS80TSX2D
10µs Short-Circuit Tolerance, 1200V 40A, FRD Built-in, Field Stop Trench IGBT

The RGS80TSX2D is a 10µs SCSOA guaranteed IGBT, suitable for General Inverter, UPS, PV Inverter and Power Conditioner. The RGS series delivers low conduction loss that contributes to reducing size and to improving efficiency of applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGS80TSX2DGC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

1200

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

1.7

tf(Typ.) [ns]

227

tsc(Min.) [us]

10

Built-in Diode

FRD

Pd [W]

555

BVCES (Min.)[V]

1200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 10μs
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant

Similar Products

 

Different Grade

RGS80TSX2DHR   Grade| Automotive Status|  Recommended

X

Most Viewed