REF66011 - Reference Design
High voltage PTC heating Reference Design
In electric vehicles that do not produce engine waste heat, by using a PTC heater as a heating heat source and quickly bringing the temperature to the appropriate temperature, it is possible to instantly improve driving stability and cabin comfort. It is also used as a safe discharge circuit for high voltage batteries. This reference design uses a 1200V 40A IGBT (RGS80TSX2DHR) to turn on/off the PTC element.
Collaboration board with Intron Technology
Intron Technology Holdings Limited, a fast-growing automotive electronics solutions provider in China. We focus on providing solutions targeting critical automotive electronic components applied in new energy, body control, safety and powertrain systems. We utilize our research and development and engineering capabilities to provide solutions incorporating advanced semiconductor devices to help OEMs achieve industry leading performance.
Specifications
| Board Number | Grade | Input Voltage (LV) | Input Voltage (HV) | Output Power | Board Size | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REF66011_PCB | Automotive | 9V to 16V | 250V to 470V | 7kW | 120mm x 90mm | 
Distribution Inventory
| Board Number | Distributor | Quantity Available | 
|---|
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REF66011_PCB | Field Stop Trench IGBT | RGS80TSX2DHR | - | Recommended | - | - | - | Solution Simulator | 


