GaN HEMT

GaN (Gallium Nitride) is a compound semiconductor material used in next-generation power devices. It is beginning to see adoption due to its superior properties over silicon devices, such as excellent high-frequency characteristics.
Due to its higher switching characteristics and lower ON resistance than silicon devices, GaN devices are expected to contribute to lower power consumption and greater miniaturization of various power supplies and the miniaturization of peripheral components.

150V GaN HEMT

ROHM succeeded to increase the gate withstand voltage (rated gate-source voltage) to an industry-leading 8V, making them ideal for use in power supply circuits for industrial equipment such as base stations and data centers along with IoT communication devices.

650V GaN HEMT

ROHM 650V GaN HEMT have achieved the industry's highest class FOM (Figure of Merit), which offers great switching losses reduction compared to conventional GaN devices and contributes to higher efficiency in a wide range of power supply systems.

ROHM continues to improve device performance through its EcoGaN™ lineup of GaN devices that contributes to greater energy application savings and miniaturization. While developing ROHM products, we will also promote joint development through strategic partnerships to contribute to solving social issues by making applications more efficient and compact.
* EcoGaN™ is a trademark or registered trademark of ROHM Co., Ltd.

EcoGaN™

Videos & Catalogs

 

Videos
Powering Industrial Innovations : Industrial Equipment Pioneered by GaN Device & Driver IC
2024-04-01 00:00:00.0 ( 14:00 )
This video will introduce the possibilities for industrial equipment.
This video will introduce the possibilities for industrial equipment.

Videos
650V GaN | Tech Explainer
2023-12-29 00:00:00.0 ( 1:38 )
ROHM EcoGaN™ power products are the answer to power supply system communication and reliability.
ROHM EcoGaN™ power products are the answer to power supply system communication and reliability.

Parametric Search

 
X X

      Loading
      Loading
      Loading