GNE1040TB
EcoGaN™, 150V 10A DFN5060, E-mode Gallium-Nitride(GaN) HEMT

GNE1040TB is an 8V Gate Source Voltage 150V GaN HEMT. It is a product of the EcoGaN™ series that contributes to power conversion efficiency and reducing size by making the best use of low ON resistance and high-speed switching, and the power supply efficiency is 96.5% or more even in the high frequency band of 1MHz. In addition, the highly versatile packages provide excellent heat dissipation and facilitates mounting.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | GNE1040TB
Status | Recommended
Package | DFN5060
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

VDS [V]

150

IDS [A]

10

VGS Rating [V]

8

RDS(on) [mΩ]

40

Qg [nC]

2

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Dimensions [mm]

5.0x6.0 (t=1.0)

Find Similar

Features:

  • E-mode
  • Reliable and easy to use with DFN package
  • High gate voltage maximum rating 8V
  • Very high switching frequency

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFLD002
    • Laser Driver Reference Design with GaN HEMT for High-Resolution LiDAR
    • The range of uses for LiDAR sensors is expanding to include not only autonomous driving, but also applications in the industrial and infrastructure fields. LiDAR sensors are required to have longer sensing distance and higher resolution, and in addition to improving the characteristics of the laser diode, it is necessary to drive the laser diode at higher speeds and power. ROHM offers a lineup of 905nm high power narrow emission width laser diodes. (RLD90QZWx Series) Reference designs are available that includes EcoGAN™, a next-generation device capable of high-speed drive, along with a high-speed gate driver for GaN HEMTs that contribute to improved LiDAR sensor characteristics (distance and resolution) .


      • Enables high-speed driving of laser diodes - a key device in LiDAR applications
      • Includes next-gen EcoGaN™ devices
      • Built-in high-speed gate driver for GaN HEMTs (BD2311NVX-C)
      • Two circuit types: square wave and resonant