Rohm Breadcrumb

Rohm Productdetail

Zener Diode (AEC-Q101 Qualified) - BZX84B15VLFH

BZX84B15VLFH is high reliability automotive Zener Diode for voltage regulation.

Part Number | BZX84B15VLFHT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-23

Package Size[mm]

2.9x2.4(t=0.95)

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

250

Zener Voltage VZ (Min.)[V]

14.7

Zener Voltage VZ (Max.)[V]

15.3

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • Small mold type