ROHM Product Detail

BZX84B15VLYFH
250mW, 15V, SOT-23, Automotive Zener Diode (BZX84B series)

BZX84B15VLYFH is Zener Diode ideal for voltage regulation. Very common package SOT-23 and high productive efficiency help your design better. This product complies AEC-Q101 qualified.

Product Detail

 
Part Number | BZX84B15VLYFHT116
Status | Active
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

250

Zener Voltage VZ (Min.)[V]

14.7

Zener Voltage VZ (Max.)[V]

15.3

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.15)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

BZX84B15VLY   Grade| Standard StatusActive

X

Most Viewed