ROHM Product Detail
Not Recommended for New Designs
RESD1CANFH
Transient Voltage Suppressor (AEC-Q101 Qualified)
Not Recommended for New Designs
RESD1CANFH
Transient Voltage Suppressor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RESD1CANFH
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RESD1CANFHT116 | RESD1CANYFHT116 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | SSD3 | SSD3 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-23 | SOT-23 |
| Package Size [mm] | 2.4x2.9 (t=1.15) | 2.4x2.9 (t=1.15) |
| Mounting Style | Surface mount | Surface mount |
| Number of terminal | 3 | 3 |
| Grade | Automotive | Automotive |
| Power Dissipation (PD)[mW] | 225 | 225 |
| P PP @ 8/20us (Max.) [W] | 350 | 350 |
| Configuration | Bidirectional | Bidirectional |
| # of protection line | 2 | 2 |
| V RWM [V] | 24.0 | 24.0 |
| V BR (Min.) [V] | 26.2 | 26.2 |
| V BR (Max.) [V] | 32.0 | 32.0 |
| Capacitance [pF] | 30.0 | 30.0 |
| I R (Max.) [uA] | 0.1 | 0.1 |
| V CL @ I PP 8/20us (Max.) [V] | 44.0 | 44.0 |
| Tj[?] | 150 | 150 |
| I PP 8x20us (Max.) [A] | 8.0 | 8.0 |
| V ESD IEC61000-4-2 [kV] | 30 | 30 |
| Storage Temperature (Min.)[°C] | -65 | -65 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters