ROHM Product Detail

RESD1CANYFH
24V, SOT-23, Dual Line CAN Bus TVS (AEC-Q101 Qualified)

RESD1CANYFH has been designed to protect CAN transceiver in high speed and fault tolerant network from ESD and other harmful transient voltage event. Very common package SOT-23 and high productive efficiency help your design better.

Product Detail

 
Part Number | RESD1CANYFHT116
Status | Active
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

225

PPP @ 8/20us (Max.) [W]

350

Configuration

Bidirectional

# of protection line

2

VRWM [V]

24

VBR (Min.) [V]

26.2

VBR (Max.) [V]

32

Tj[℃]

150

Capacitance [pF]

30

IR (Max.) [uA]

0.1

VCL @ IPP 8/20us (Max.) [V]

44

IPP 8x20us (Max.) [A]

8

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.15)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

RESD1CANY   Grade| Standard StatusActive

X

Most Viewed