BAS21HY
200V, 200mA, SOT-23, Single, Switching Diode

BAS21HY is high reliability and low IR diodes for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BAS21HYT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

250

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

0.2

IFM[A]

0.625

Forward Voltage VF[V]

1.25

IF @ Forward Voltage [mA]

200

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

200

trr[ns]

50

IF @ trr [mA]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.15)

Find Similar

Features:

  • High reliability
  • Small mold type
  • High speed switching
  • High current overload capacity

Similar Products

 

Different Grade

BAS21HYFH   Grade| Automotive StatusActive
X

Most Viewed