BAS21HYFH
200V, 200mA, SOT-23, Single, Automotive Switching Diode
						
						
						
						
						BAS21HYFH
						
						200V, 200mA, SOT-23, Single, Automotive Switching Diode
						 
						
						
					
				
			
		
			
				
				BAS21HYFH is high reliability and low IR diodes for general rectification. This product complies AEC-Q101 qualified.
Product Detail
Specifications:
Configuration
Single
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
250
Reverse Voltage VR[V]
200
Average Rectified Forward Current IO[A]
0.2
IFM[A]
0.625
IFSM[A]
10
Forward Voltage VF[V]
1.25
IF @ Forward Voltage [mA]
200
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
200
trr[ns]
50
IF @ trr [mA]
30
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.4x2.9 (t=1.15)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High reliability
- Small mold type
- High speed switching
- High current overload capacity
 
																