ROHM Product Detail

Not Recommended for New Designs 1SS355
Switching Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For 1SS355

Part Number
1SS355
1SS355VM
1SS355VM
1SS355VMFH
1SS355VMFH
Ordering Part Number 1SS355TE-17 1SS355VMTE-17 1SS355VMFHTE-17
Similar Level - Same Pinout Same Pinout
Data Sheet -    
Supply Status Not Recommended for New Designs Recommended Recommended
Package UMD2 UMD2 UMD2
Unit Quantity 3000 3000 3000
Minimum Packing Quantity 3000 3000 3000
Packing Type Taping Taping Taping
RoHS Yes Yes Yes
Package Code - SOD-323FL SOD-323FL
Package Size [mm] 2.5x1.25 (t=0.9) 2.5x1.25 (t=0.9) 2.5x1.25 (t=0.9)
JEITA Package SC-90A SC-90A SC-90A
Configuration Single Single Single
Number of terminal 2 2 2
VRM[V] 90 90 90
Reverse Voltage VR[V] 80 80 80
Average Rectified Forward Current IO[A] 0.1 0.1 0.1
IFM[A] 0.225 0.225 0.225
IFSM [A] - 0.5 0.5
Isurge[mA] 500 500 500
Forward Voltage VF[V] 1.2 1.2 1.2
IF @ Forward Voltage [mA] 100.0 100.0 100.0
Reverse Current IR[µA] 0.1 0.1 0.1
VR @ Reverse Current [V] 80 80 80
trr[ns] 4 4 4
IF @ trr [mA] 10.0 10.0 10.0
VR @ trr [V] 6.0 6.0 6.0
Tj[?] 150 150 150
Storage Temperature (Min.)[°C] -55 -55 -55
Storage Temperature (Max.)[°C] 150 150 150
Mounting Style Surface mount Surface mount Surface mount
Common Standard - - AEC-Q101 (Automotive Grade)
X

Most Viewed